Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
4-output Differential Buffer for PCI-Express

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PYG28
Lead Count (#):28
Pkg. Dimensions (mm):10.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
Accepts Spread Spec InputYes
Advanced FeaturesHW PLL mode control
ArchitectureCommon,Data,Separate,Separate w/Spread
Chipset ManufacturerIntel
Chipset NameLindenhurst, Twincastle
Core Voltage (V)3.3
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingHCSL
Diff. Outputs4
Diff. Termination Resistors16
Input Freq (MHz)100 - 200
Inputs (#)1
Length (mm)10.2
MOQ1500
Moisture Sensitivity Level (MSL)1
Multiplication Value1
Output Banks (#)1
Output Freq Range (MHz)80 - 220
Output Skew (ps)50
Output TypeHCSL
Output Voltage (V)0.8
Outputs (#)4
PLLYes
Package Area (mm²)54.1
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)10.2 x 5.3 x 1.73
Power Consumption Typ (mW)294
Price (USD)$3.913
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)1500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.73
Width (mm)5.3

Description

9DB104 is not recommended for new designs.