Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 2 - 0.7 V HCSL differential output pairs
  • Phase jitter: PCIe Gen2 < 3.1 ps rms
  • Phase jitter: PCIe Gen1 < 86 ps peak to peak
  • Supports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • 33-110 MHz operation in PLL mode
  • 10-110 MHz operation in Bypass mode

Description

The 9DB102 zero-delay buffer supports PCI Express clocking requirements. The 9DB102 is driven by a differential SRC output pair from an IDT CK409/CK410-compliant main clock generator such as the 952601 or 954101. It attenuates jitter on the input clock and has a selectable PLL Band Width to maximize performance in systems with or without Spread- Spectrum clocking.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingHCSL
Output Freq Range (MHz)99 - 101
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)247
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Diff. Termination Resistors8
Package Area (mm²)28.6
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)50 - 100
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65

Applied Filters: