Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Programmable output frequency
  • Programmable output rise/fall time
  • Programmable SDRAM and CPU skew
  • Spread spectrum for EMI control typically by 7dB to 8dB, with programmable spread percentage
  • Watchdog timer technology to reset system if over-clocking causes malfunction
  • Uses external 14.318MHz crystal
  • FS pins for frequency select

Description

The IDT951901 is a single chip clock solution for desktop designs using 630S chipsets. It provides all necessary clock signals for such a system.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
951901AFLFObsoleteN/AOut of StockSSOP48#CYesTube
951901AFLFTObsoleteN/AOut of StockSSOP48#CYesReel

Support Communities

  1. Display is working, weston is not

    started with BSP 3.0.5 update 1, making kernel changes separately because we are booting from SD card only. Kernel version is based on rz-5.10-cip36. we recently got our MIPI-DSI display working but when booting up weston will not run. on the display itself we ...

    May 7, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?