Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
VIA Mobile PL133T and PLE133T Chipsets.

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
C-C Jitter Max P-P (ps)200
Chipset ManufacturerVIA
Core Voltage (V)2.5V, 3.3V
Die FormNo
Diff. Output SignalingHCSL
FunctionClock Generator
Input Freq (MHz)14.318 - 200
Length (mm)15.9
MOQ150
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)14.318 - 200
Output Voltage (V)2.5V, 3.3V
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Qty. per Carrier (#)30
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.3
Width (mm)7.5
Xtal Freq (MHz)14.3182 - 14.3182
Xtal Inputs (#)1

Description

The IDT950602 is a single chip clock solution for VIA Mobile PL133T and PLE133T chipsets. It provides all necessary clock signals for such a system.
The IDT950602 is part of a whole new line of IDT clock generators and buffers called TCH™ (Timing Control Hub). IDT is the first to introduce a whole product line which offers full programmability and flexibility on a single clock device. This part incorporates IDT's newest clock technology which offers more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. TCH also incorporates IDT's Watchdog Timer technology and a reset feature to provide a safe setting under unstable system conditions. M/N control can configure output frequency with resolution up to 0.1MHz increment. With all these programmable features, IDT' TCH makes motherboard testing, tuning and improvement very simple.