Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low skew, low jitter PLL clock driver
  • I2C for functional and output control
  • Feedback pins for input to output synchronization
  • Spread Spectrum tolerant inputs
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
93716AFLFObsoleteN/AOut of StockSSOP28#Tube1047#54.1mm²10.2 x 5.3 x 1.73Yese3 Sn0 to 70°C
93716AFLFTObsoleteN/AOut of StockSSOP28#Reel11500#054.1mm²10.2 x 5.3 x 1.73Yese3 Sn0 to 70°C
93716AGLFObsoleteN/AOut of StockTSSOP28#Tube3048#47mm²9.7 x 6.1 x 1.0Yese3 Sn0 to 70°C
93716AGLFTObsoleteN/AOut of StockTSSOP28#Reel31000#047mm²9.7 x 6.1 x 1.0Yese3 Sn0 to 70°C
93716BGLFObsoleteN/AOut of StockTSSOP28#Tube3048#47mm²9.7 x 6.1 x 1.0Yese3 Sn0 to 70°C
93716BGLFTObsoleteN/AOut of StockTSSOP28#Reel31000#047mm²9.7 x 6.1 x 1.0Yese3 Sn0 to 70°C