Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low-Power CK420BQ Derivative for PCIe Separate Clock Architectures

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)64
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)28
Package Area (mm²)103.7
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
100M Non-SSC Outputs11
100M SSC Outputs0
25M Outputs0
Advanced FeaturesDOT96M output pair(s), 48M output(s), 14.318M output(s)
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, QPI
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.CK420BQL-Derivative Low Power
Diff. Termination Resistors0
FunctionGenerator
Length (mm)17
MOQ112
Output TypeLP-HCSL, LVTTL
PCI 33.33M Outputs (#)5
Pitch (mm)0.5
Pkg. TypeTSSOP
Power Consumption Typ (mW)769
Product CategoryPCI Express Clocks, Processor Clock Generators
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)25 - 25

Description

The 932SQL456 is a low-power version of the CK420BQ synthesizer for Intel-based server platforms. It has 85Ω low-power (LP) HCSL outputs that save 48 resistors and reduce power consumption by 50% compared to the standard CK420BQ. The 932SQL456 is driven with a 25MHz crystal for maximum performance. It generates CPU outputs of 100MHz. This device meets Separate-Reference-no-Spread (SRnS) PCIe requirements making it ideal for use in systems that need to communicate "outside the box".

4 - Low-power HCSL-compatible (LP-HCSL) CPU outputs
2 - LP-HCSL NS_SAS outputs
2 - LP-HCSL NS_SRC outputs
3 - LP-HCSL SRC outputs
1 - LP-HCSL DOT96 output
1 - 3.3V 48M output
5 - 3.3V PCI outputs
1 - 3.3V 14.318M output