Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Non-spread 100MHz outputs/Supports SRnS PCIe architectures
  • 11 - HCSL 100MHz outputs for SRnSs
  • 4 - NS_SAS/SRC outputs
  • 4 - CPU outputs
  • 3 - SRC outputs
  • 1 - HCSL DOT96 output
  • 1 - 3.3V 48M output
  • 5 - 3.3V PCI outputs
  • 1 - 3.3V 14.318M output
  • Phase jitter: PCIe Gen3 < 1ps rms
  • Phase jitter: PCIe Gen2 < 3ps rms
  • Phase jitter: QPI 9.6GT/s < 0.2ps rms
  • Phase jitter: NS-SAS <1.3ps rms using Clk Jit Tool 1.6.4
  • Phase jitter: NS-SAS <0.4ps rms using raw phase data
  • 64-pin TSSOP and VFQFPN packages

Description

The 932SQ426 is a CK420BQ derivative supporting Separate Reference no Spread (SRnS) PCIe clocking architectures. It uses a 25MHz crystal for maximum performance and has 100MHz outputs tuned for non-spreading applications to provide the most open eye diagram on PCIe links.

Applied Filters: