Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Serially Programmable Frequency Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG14
Lead Count (#):14
Pkg. Dimensions (mm):8.6 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Accepts Spread Spec InputNo
C-C Jitter Max P-P (ps)125
Core Voltage (V)5
Feedback InputNo
Input Freq (MHz)5 - 32
Input TypeLVCMOS
Inputs (#)5
Length (mm)8.6
MOQ2500
Output Banks (#)2
Output Freq Range (MHz)130
Output TypeLVCMOS
Output Voltage (V)5
Outputs (#)2
Package Area (mm²)33.5
Period Jitter Typ P-P (ps)125
Pitch (mm)1.27
Pkg. Dimensions (mm)8.6 x 3.9 x 1.5
Pkg. TypeSOIC
Product CategoryGeneral Purpose Clocks
Prog. ClockYes
Prog. InterfaceSerial
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)5 - 5
Tape & ReelYes
Thickness (mm)1.5
Width (mm)3.9
Xtal Freq (KHz)5 - 32
Xtal Inputs (#)1

Description

The AV9110 generates user specified clock frequencies using
an externally generated input reference, such as 14.318 MHz
or 10.00 MHz crystal connected between pins 1 and 14.
Alternately, a TTL input reference clock signal can be used.
The output frequency is determined by a 24-bit digital word
entered through the serial port. The serial port enables the user to change the output frequency on-the-fly. The clock outputs utilize CMOS level output buffers that operate up to 130 MHz.