Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High-Performance Wideband Fractional RF Synthesizer/PLL

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)
105°C Max. Case Temp.1
Family NameRF Synthesizer
Feedback InputNo
FunctionWideband RF synthesizer w/integrated VCO
GradeGSM1800
Input Freq (MHz)5 - 310
Inputs (#)1
Length (mm)5
MOQ490
Output Freq Range (MHz)34.375 - 4400
Output Power Range (dBm)-4 - 7
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)380
Product CategoryRF Synthesizer, Ultra-Low Jitter Clocks (<300 fs RMS)
Prog. ClockYes
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Synthesis ModeInteger, Fractional
Tape & ReelNo
Thickness (mm)0.9
VCO Max Freq (MHz)4400
VCO Min Freq (MHz)2200
Width (mm)5

Description

The 8V97052 is a high-performance wideband RF synthesizer/phase-locked loop (PLL) optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. It is offered in a compact 5mm x 5mm, 32-VFQFN package.

This wideband RF synthesizer/PLL offers a default fractional mode with the option for an Integer mode. It requires an external loop filter. The 8V97052 can operate with either an on-chip voltage-controlled oscillator (VCO) or an external VCO to provide a low-jitter output that is locked to an external reference.

The 8V97052 has an integrated VCO and supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.

RF_OUT output driver has independently programmable output power ranging from –4dBm to +11.5dBm. The RF_OUT output can be muted. The mute function is accessible via an SPI command or mute pin.