Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Features 15MHz to 560Hz bandwidth
  • Provides node clock for ITU-T G.8261/G.8262 Synchronous Ethernet (SyncE)
  • Supports GR-253-CORE (OC-192) and ITU-T G.813 (STM-64) jitter generation requirements
  • Provides clocks for 1 Gigabit and 10 Gigabit Ethernet applications
  • 3.3V supply voltage
  • -40 °C to 85 °C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 8V89307 is an integrated solution for the Synchronous Equipment Timing Source supporting EEC-Option1 and EEC-Option2 clocks in Synchronous Ethernet equipment. The device has a high-quality DPLL to provide system clocks for node timing synchronization within a Synchronous Ethernet network. It also integrates an APLL for better jitter performance.

An input clock is automatically or manually selected. It supports three primary operating modes: Free-Run, Locked, and Holdover. In Free-Run mode, the DPLL refers to the master clock. In Locked mode, the DPLL locks to the selected input clock. In Holdover mode, the DPLL resorts to the frequency data acquired in Locked mode. Whatever the operating mode is, the DPLL gives a stable performance without being affected by operating conditions or silicon process variations.

The device provides programmable DPLL bandwidths: 15MHz to 560Hz and damping factors: 1.2 to 20 in 5 steps. Different settings cover all clock synchronization requirements.

A stable oscillator is required for the master clock in different applications. The master clock is used as a reference clock for all the internal circuits in the device. It can be calibrated within ±741ppm.

All the read/write registers are accessed through a microprocessor interface. The device supports Serial and I2C interfaces.

Applications

  • 1 Gigabit Ethernet and 10 Gigabit Ethernet
  • Synchronous Ethernet equipment
  • Core and access IP switches/routers
  • Gigabit and terabit IP switches/routers
  • IP and ATM core switches and access equipment
  • Broadband and multi-service access equipment
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
8V89307BNLGNRNDAvailableOut of StockVFQFPN1ku | $2972#Tray30168#Yese3 Sn0 to 70°CCHINATAIWAN
8V89307BNLG8NRNDN/AOut of StockVFQFPN1ku | $2972#Reel32500#0Yese3 Sn0 to 70°CCHINATAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?