Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock NG Jitter Attenuator and Clock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)260
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
C-C Jitter Max P-P (ps)20
C-C Jitter Typ P-P (ps)10
Core Voltage (V)3.3
Feedback InputNo
Input Freq (KHz)25 - 200
Input Freq (MHz)25 - 25, 50 - 50, 100 - 100, 200 - 200
Input TypeCrystal, LVCMOS, LVDS, LVPECL
Inputs (#)2
Length (mm)7
MOQ260
Output Banks (#)3
Output Freq Range (KHz)25 - 156.25
Output Freq Range (MHz)25 - 25, 100 - 100, 125 - 125, 156 - 156
Output Skew (ps)50
Output TypeLVDS, LVPECL, LVCMOS
Output Voltage (V)3.3
Outputs (#)13
Package Area (mm²)49
Phase Jitter Max RMS (ps)0.542
Phase Jitter Typ RMS (ps)0.395
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryGeneral Purpose Clocks
Prog. ClockYes
Prog. InterfaceSPI
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)0.9
Width (mm)7

Description

The 8V44N4614 is a FemtoClock® NG clock generator. The device has been designed for frequency generation in high-performance systems such as wireless baseband boards, for instance, to drive the reference clock inputs of processors, PHY, switches, and SerDes devices. The device is very flexible in frequency programming. It allows for the generation of clock frequencies of 156.25MHz, 125MHz, 100MHz, and 25MHz individually at three output banks. One output bank supports configurable LVDS and LVPECL, and the other two output banks support LVCMOS output levels. All outputs are synchronized on the incident rising edge, regardless of the selected output frequency. Selective single-ended LVCMOS outputs can be configured to invert the output phase, effectively forming differential LVCMOS output pairs for noise reduction. The PLL reference signal is either a 25MHz, 50MHz, 100MHz, or 200MHz differential or single-ended clock.

The device is optimized to deliver excellent period and cycle-to-cycle jitter performance, combined with good phase noise performance, and high power supply noise rejection.

The clock generator is configured through an SPI serial interface. Outputs can be configured to any of the available output frequencies. Two hardware pins are available for selecting pre-set output enable/disable configurations. In each of these pre-set configurations, each output can be enabled/disabled individually. A separate test mode is available for an increase or decrease of the output frequencies in 19.53125ppm steps independent of the input frequency. The device is packaged in a lead-free (RoHS 6) 48-lead VFQFN package. The extended temperature range supports wireless infrastructure, telecommunication, and networking end equipment requirements.