Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1-to-12, Differential HCSL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
105°C Max. Case Temp.0
Accepts Spread Spec InputYes
Additive Phase Jitter Typ RMS (fs)150
Additive Phase Jitter Typ RMS (ps)0.15
App Jitter ComplianceFBD, PCIe Gen1, PCIe Gen2, PCIe Gen3
ArchitectureCommon
Core Voltage (V)3.3
Diff. Input SignalingLVDS, HSTL, LVPECL, HCSL
Diff. Inputs1
Diff. Output SignalingHCSL
Diff. Outputs12
Divider Value1
Input Freq (MHz)250
Input TypeLVDS, HSTL, LVPECL, HCSL
Inputs (#)1
Length (mm)7
MOQ2000
Output Banks (#)1
Output Freq Range (MHz)250
Output Skew (ps)395
Output TypeHCSL
Output Voltage (V)3.3
PLLNo
Package Area (mm²)49
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)898
Product CategoryPCI Express Clocks
Prog. ClockNo
Reel Size (in)13
Requires Terms and ConditionsRequires acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)7

Description

The 8V31012 is a 1-to-12 differential HCSL fanout buffer designed to translate any differential signal levels to differential HCSL output levels. An external reference resistor is used to set the value of the current supplied to an external load/termination resistor. The load resistor value is chosen to equal the value of the characteristic line impedance of 50Ω. The 8V31012 is characterized to an operating supply voltage of 3.3V.

The differential HCSL outputs, accurate crossover voltage, and duty cycle make the 8V31012 ideal for interfacing to PCI Express and FBDIMM applications.