Skip to main content
JESD204B/C Clock Jitter Attenuator

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BDG100
Lead Count (#):100
Pkg. Dimensions (mm):11.0 x 11.0 x 1.2
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)168
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputNo
Additive Phase Jitter Typ RMS (fs)52
Additive Phase Jitter Typ RMS (ps)0.052
Adjustable PhaseYes
Advanced FeaturesHoldover, Input Switching, JESD204B
Channels (#)1
Core Voltage (V)1.8V
DPLL Channels (#)0
Feedback Divider Resolution (bits)15
Fractional Output Dividers (#)0
Frequency Plan3932.16 / Output_Divider
Grade5G
Input Freq (MHz)0.00375 - 2000
Input RedundancyInput Monitor, Auto-switch, Manual input switch, Holdover
Input Ref. Divider Resolution (bits)15
Input TypeLVDS, LVPECL
Inputs (#)4
JESD204B/C CompliantYes
Length (mm)11
Loop Bandwidth Range (Hz)20 - 100
MOQ168
Noise Floor (dBc/Hz)-160
Output Banks (#)8
Output Divider Resolution (bits)7
Output Freq Range (MHz)0.192 - 6000
Output Skew (ps)100
Output TypeLVDS, LVPECL
Output Voltage (V)1.8V, 3.3V
Outputs (#)18
PLLYes
Package Area (mm²)64
Phase Jitter Typ RMS (fs)74
Phase Jitter Typ RMS (ps)0.074
Phase Noise Supports GSMYes
Pitch (mm)1
Pkg. Dimensions (mm)11.0 x 11.0 x 1.2
Pkg. TypeCABGA
Ports (#)1
Price (USD)$22.24119
Product CategoryJESD204B/C
Prog. ClockYes
PublishedNo
Supply Voltage (V)3.3 - 3.3, 1.8 - 1.8
Synthesis ModeInteger
Tape & ReelNo
Thickness (mm)1.2
Width (mm)11
Xtal Freq (KHz)15000 - 500000

Description

The 8V19N880 is a fully integrated FemtoClock® RF Sampling Clock Generator and Jitter Attenuator designed as a high-performance clock solution for conditioning and frequency/phase management of wireless base station radio equipment boards. The device is optimized to deliver excellent phase noise performance as required in 4G, 5G and including mmWave radio implementations. The device supports JESD204B (subclass 0 and 1) and JESD204C.

A two-stage PLL architecture supports both jitter attenuation and frequency multiplication. The first stage PLL is the jitter attenuator and uses an external VCXO for the best possible phase noise characteristics. The second stage PLL locks on the first PLL output signal and synthesizes the target frequency. The second stage PLL can use the internal or an external high-frequency VCO.

The device generates the high-frequency clocks and the low-frequency synchronization signals (SYSREF) from the selected VCO. SYSREF signals are internally synchronized to the clock signals. The integrated signal delay blocks can be used to achieve phase alignment, controlled phase offsets between system reference and clock signals and to align/delay individual output signals. The four redundant inputs are monitored for activity. Four selectable clock switching modes are provided to handle clock input failure scenarios. Auto-lock, individually programmable output frequency dividers, and phase adjustment capabilities are added for flexibility.

The device is configured through a 3/4-wire SPI interface and reports lock and signal loss status in internal registers and via the GPIO[1:0] outputs. Internal status bit changes can also be reported via a GPIO output.

For information regarding evaluation boards and material, please contact your local sales representative.