Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
JESD204B/C Clock Jitter Attenuator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG88
Lead Count (#):88
Pkg. Dimensions (mm):10.0 x 10.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)88
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE, USA
Accepts Spread Spec InputNo
Adjustable PhaseYes
Advanced FeaturesHoldover, Phase Delay, Input Switching, JESD204B, Programmable Clock
Channels (#)1
Core Voltage (V)3.3V
DPLL Channels (#)0
Feedback Divider Resolution (bits)12
Fractional Output Dividers (#)0
Frequency Plan2457.6 / Output_Divider
Input Freq (MHz)1.92 - 2000
Input RedundancyInput Monitor, Auto-switch, Manual switch, Revertive and non-revertive switch, Holdover
Input Ref. Divider Resolution (bits)12
Input TypeLVDS, LVPECL
Inputs (#)2
JESD204B/C CompliantYes
Length (mm)10
Loop Bandwidth Range (Hz)20 - 100
MOQ2500
Noise Floor (dBc/Hz)-160
Output Banks (#)5
Output Divider Resolution (bits)8
Output Freq Range (MHz)12.288 - 2457.6
Output Skew (ps)100
Output TypeLVDS, LVPECL
Output Voltage (V)3.3V
Outputs (#)15
PLLYes
Package Area (mm²)64
Phase Jitter Typ RMS (fs)61
Phase Jitter Typ RMS (ps)0.061
Phase Noise Supports GSMYes
Pitch (mm)0.4
Pkg. Dimensions (mm)10.0 x 10.0 x 0.9
Pkg. TypeVFQFPN
Ports (#)1
Product CategoryJESD204B/C, Jitter Attenuators
Prog. ClockYes
Reel Size (in)13
Supply Voltage (V)3.3 - 3.3
Synthesis ModeInteger
Tape & ReelYes
Thickness (mm)0.9
Width (mm)10
Xtal Freq (KHz)30720 - 491520

Description

The 8V19N491-24 is a fully integrated FemtoClock™ NG jitter attenuator and clock synthesizer that is designed as a high-performance clock solution for conditioning and frequency/phase management of wireless base station radio equipment boards. The device is optimized to deliver excellent phase noise performance as required in GSM, WCDMA, LTE, LTE-A, and 5G radio board implementations.

The device supports JESD204B/C subclass 0 and 1 clocks. A two-stage PLL architecture supports both jitter attenuation and frequency multiplication. The first stage PLL is the jitter attenuator and uses an external VCXO for best possible phase noise characteristics. The second stage PLL locks on the VCXO-PLL output signal and synthesizes the target frequency.

The 8V19N491-24 supports the clock generation of high-frequency clocks from the selected VCO and low-frequency synchronization signals (SYSREF). SYSREF signals are internally synchronized to the clock signals. Delay functions exist for achieving alignment and controlled phase delay between system reference and clock signals and to align/delay individual output signals. The two redundant inputs are monitored for activity. Four selectable clock switching modes are provided to handle clock input failure scenarios. Auto-lock, individually programmable output frequency dividers, and phase adjustment capabilities are added for flexibility. The device is configured through a selectable 3/4-wire SPI interface and reports lock and signal loss status in internal registers and via a lock detect (LOCK) output. Internal status bit changes can also be reported via the nINT output. The 8V19N491-24 is ideal for driving converter circuits in wireless infrastructure, radar/imaging, and instrumentation/medical applications.

For information regarding evaluation boards and material, contact your local sales representative.