Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Clock Jitter Attenuator

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BFG81
Lead Count (#):81
Pkg. Dimensions (mm):8.0 x 8.0 x 1.35
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)81
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)360
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Adjustable PhaseYes
Advanced FeaturesHoldover, Phase Delay, Input Switching, Programmable Clock
Channels (#)1
Core Voltage (V)3.3V
DPLL Channels (#)0
Feedback Divider Resolution (bits)15
Fractional Output Dividers (#)1
Frequency Plan2949.12 / Output_Divider, 2457.6 / Output_Divider, 2500 / Output_Divider
Input Freq (MHz)0.008 - 307.2
Input RedundancyInput Monitor, Auto-switch, Manual switch, Revertive and non-revertive switch, Holdover
Input Ref. Divider Resolution (bits)15
Input TypeLVDS, LVPECL
Inputs (#)2
JESD204B/C CompliantNo
Length (mm)8
MOQ360
Noise Floor (dBc/Hz)-158.7
Output Banks (#)5
Output Divider Resolution (bits)8
Output Freq Range (MHz)15.36 - 2949.12
Output Skew (ps)28
Output TypeLVDS, LVPECL
Output Voltage (V)3.3V
Outputs (#)11
Package Area (mm²)64
Phase Jitter Typ RMS (fs)75
Phase Jitter Typ RMS (ps)0.075
Phase Noise Supports GSMYes
Pitch (mm)0.8
Pkg. Dimensions (mm)8.0 x 8.0 x 1.35
Pkg. TypeCABGA
Product CategoryFemtoClock 2, JESD204B/C, Jitter Attenuators
Prog. ClockYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Synthesis ModeInteger
Tape & ReelNo
Thickness (mm)1.35
Width (mm)8

Description

The 8V19N472 is a fully integrated FemtoClock NG Jitter Attenuator and Clock Synthesizer designed as a high-performance clock solution for conditioning and frequency/phase management of wireless base station radio equipment boards. The device is optimized to deliver excellent phase noise performance as required in GSM, WCDMA, LTE, and LTE-A radio board implementations.

A two-stage PLL architecture supports both jitter attenuation and frequency multiplication. The first stage PLL is the jitter attenuator and uses an external VCXO for best possible phase noise characteristics. The second stage PLL locks on the VCXO-PLL output signal and synthesizes the target frequency. This PLL has two VCO circuits at 2949.12MHz and 2400–2500MHz, respectively, for enhanced frequency flexibility.

The device generates the output clock signals from the selected VCO by frequency division. Five independent frequency dividers are available, four support integer-divider ratios and one integer as well as fractional-divider ratios. Delay circuits can be used for achieving alignment and controlled phase delay between clock signals. The two redundant inputs are monitored for activity. Four selectable clock switching modes are provided to handle clock input failure scenarios. Auto-lock, individually programmable output frequency dividers, and phase adjustment capabilities are added for flexibility.

The 8V19N472 is configured through an SPI interface and reports lock and signal loss status in internal registers and via a lock detect (LOCK) output. Internal status bit changes can also be reported via the nINT output. The device is ideal for driving converter circuits in wireless infrastructure, radar/imaging, and instrumentation/medical applications. The device is a member of the high-performance clock family from IDT.

For information regarding evaluation boards and material, please contact your local sales representative.