Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-performance clock RF-PLL
  • Optimized for low phase noise: ≤150dBc/Hz (1MHz offset; 245.76MHz clock)
  • Dual-PLL architecture
    • 1st-PLL stage with external VCXO for clock jitter attenuation
    • 2nd-PLL stage with internal FemtoClock NG PLL at selectable 2949.12MHz and 2400MHz - 2500MHz VCO
  • Five output channels with a total of 11 outputs, organized in:
    • Two clock channels with two differential outputs
    • Two clock channels with three differential outputs
    • One VCXO-PLL channel with one selectable LVDS/ two LVCMOS outputs
  • Each clock channel contains an integer output divider and a phase delay circuit with 512 steps of half of the VCO period
  • Supported clock output frequencies include:
    • From VCO-0: 2949.12MHz, 1474.56MHz, 983.04MHz, 491.52MHz, 368.64MHz, 122.88MHz
    • From VCO-1: 2457.6MHz, 1228.8MHz, 614.4MHz, 307.2MHz, 153.6, 76.8MHz or 625MHz, 500MHz, 312.5MHz, 250MHz, 156.25MHz and 125MHz
  • Low-power LVPECL/LVDS outputs support configurable signal amplitude, DC and AC coupling and LVPECL, LVDS line terminations techniques
  • Redundant input clock architecture
    • Two inputs
    • Individual input signal monitor
    • Digital holdover
    • Manual and automatic clock selection
    • Hitless switching
  • Status monitoring and fault reporting
    • Input signal status
    • Lock status of each individual PLL (two status pins)
    • Hold-over and reference loss status
    • Mask-able status interrupt pin
  • Voltage supply:
    • Device core supply voltage: 3.3V
    • Output supply voltage: 3.3V, 2.5V or 1.8V
    • Digital control I/O voltage: 1.8V (3.3V tolerant)
    • SPI control I/O voltage: 1.8V or 3.3V (selectable), 3.3V tolerant inputs when set to 1.8V
  • Package: 81-FPBGA (8 × 8 × 1.35 mm, with 0.8mm ball pitch)
  • Temperature range: -40°C to +85°C

Description

The 8V19N470 is a fully integrated FemtoClock® NG jitter attenuator and clock synthesizer designed as a high-performance clock solution for conditioning and frequency/phase management of wireless base station radio equipment boards. The device is optimized to deliver excellent phase noise performance as required in GSM, WCDMA, LTE, LTE-A radio board implementations.

A two-stage PLL architecture supports both jitter attenuation and frequency multiplication. The first stage PLL is the jitter attenuator and uses an external VCXO for best possible phase noise characteristics. The second stage PLL locks on the VCXO-PLL output signal and synthesizes the target frequency. This PLL has two VCO circuits at 2949.12MHz and 2400MHz – 2500MHz, respectively, for enhanced frequency flexibility.

The device generates the output clock signals from the selected VCO by frequency division. Four independent integer frequency dividers are available. Delay circuits can be used for achieving alignment and controlled phase delay between clock signals. The two redundant inputs are monitored for activity. Four selectable clockswitching modes are provided to handle clock input failure scenarios. Auto-lock, individually programmable output frequency dividers and phase adjustment capabilities are added for flexibility. The device is configured through an SPI interface and reports PLL lock and signal loss status in internal registers, PLL lock status is also reported via two lock detect outputs. Internal status bit changes can also be reported via the nINT output. The device is ideal for driving converter circuits in wireless infrastructure, radar/imaging and instrumentation/medical applications.

For information regarding evaluation boards and material, please contact your local sales representative.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8V19N470BFGILast Time BuyN/AIn StockCABGA81#Tray30360#Yese1 SnAgCu-40 to 85°C
8V19N470BFGI8Last Time BuyN/AOut of StockCABGA81#Reel32000#0Yese1 SnAgCu-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?