Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock NG Quad Universal Frequency Translator

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:ASG80
Lead Count (#):80
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)80
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)184
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Advanced FeaturesSmooth Reference Switching, Fractional-N PLL
C-C Jitter Max P-P (ps)40
Core Voltage (V)2.5
Family NameUFT
Feedback InputYes
Fractional Output Dividers (#)0
Input Freq (MHz)0.008 - 710
Input TypeLVCMOS, LVTTL, HCSL, LVHSTL, LVDS, LVPECL
Inputs (#)5
Length (mm)10
Loop Bandwidth Range (Hz)10 - 580
MOQ184
Output Banks (#)4
Output Freq Range (MHz)0.98 - 1300
Output SignalingLVPECL, LVDS
Output TypeLVPECL, LVDS
Output Voltage (V)2.5
Outputs (#)4
Package Area (mm²)100
Phase Jitter Max RMS (ps)0.465
Phase Jitter Typ RMS (fs)333
Phase Jitter Typ RMS (ps)0.333
Pitch (mm)1
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Pkg. TypeCABGA
Product CategoryFemtoClock NG, Low Jitter Clocks (<700 fs RMS), Jitter Attenuators, Programmable Clocks, Universal Frequency Translators
Prog. ClockYes
Prog. InterfaceI2C
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Thickness (mm)1.4
VCO Max Freq (MHz)2600
VCO Min Freq (MHz)1995
Width (mm)10
Xtal Freq (KHz)16000 - 40000

Description

The 8T49N445I is a quad PLL with FemtoClock® NG technology. The 8T49N445I integrates low-phase noise frequency translation/synthesizer and jitter attenuation. It includes alarm and monitoring functions suitable for networking and communications applications. The device has four fully independent PLLs, each PLL can generate any output frequency in the 0.98MHz to 312.5MHz range and most output frequencies in the 312.5MHz to 1,300MHz range. A wide range of input reference clocks may be used as the source for the output frequency. Each 8T49N445I PLL has three operating modes to support a very broad spectrum of applications: Frequency Synthesizer, High-Bandwidth Frequency Translator, and Low-Bandwidth Frequency Translator.

To see other devices in this product family, visit the Universal Frequency Translators page.