Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock NG Universal FrequencyTranslator with Phase Build-Out

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG40
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)5000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock
C-C Jitter Max P-P (ps)40
Core Voltage (V)3.3V, 2.5V
Divider Value2
Family NameUFT
Feedback Divider1 - 255
Feedback InputNo
Input Freq (MHz)0.008 - 710
Input TypeCrystal, HCSL, LVHSTL, LVDS, LVPECL
Inputs (#)2
Length (mm)6
MOQ5000
Output Banks (#)1
Output Freq Range (MHz)0.98 - 1300
Output SignalingLVPECL, LVDS
Output Skew (ps)35
Output TypeLVPECL, LVDS
Output Voltage (V)3.3V, 2.5V
Outputs (#)2
Package Area (mm²)36
Period Jitter Max P-P (ps)8.7
Period Jitter Typ P-P (ps)5.1
Phase Jitter Max RMS (ps)0.65
Phase Jitter Typ RMS (fs)378
Phase Jitter Typ RMS (ps)0.378
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS), Programmable Clocks, Universal Frequency Translators
Prog. ClockYes
Prog. InterfaceI2C
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Thickness (mm)0.9
VCO Max Freq (MHz)2600
VCO Min Freq (MHz)1995
Width (mm)6
Xtal Freq (KHz)16 - 40
Xtal Inputs (#)1

Description

The 8T49N205I is a highly flexible FemtoClock® NG general-purpose, low phase noise frequency translator/synthesizer with Phase Build-Out (PBO) suitable for networking and communications applications. It can generate any output frequency in the 0.98MHz to 312.5MHz range and most output frequencies in the 312.5MHz to 1,300MHz range. A wide range of input reference clocks and a range of low-cost fundamental mode crystal frequencies may be used as the source for the output frequency.

This device provides two factory-programmed default power-up configurations burned into One-Time Programmable (OTP) memory. The configuration to be used is selected by the CONFIG pin. The two configurations are specified by the customer and are programmed by Renesas during the final test phase from an on-hand stock of blank devices. The two configurations may be completely independent of one another. One usage example might be to install the device on a line card with two optional daughter cards: an OC-12 option requiring a 622.08MHz LVDS clock translated from a 19.44MHz input and a Gigabit Ethernet option requiring a 125MHz LVPECL clock translated from the same 19.44MHz input reference.

To implement other configurations, these power-up default settings can be overwritten after power-up using the I2C interface and the device can be completely reconfigured. However, these settings would have to be rewritten next time the device powers up.

To see other devices in this product family, visit the Universal Frequency Translators page.