| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Reference Output | No |
| Qty. per Carrier (#) | 490 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | THAILAND |
| Country of Wafer Fabrication | SINGAPORE |
| Advanced Features | Programmable Clock |
| Core Voltage (V) | 3.3V, 2.5V |
| Divider Value | 2 |
| Family Name | FemtoClock NG |
| Feedback Divider | 16 - 250 |
| Feedback Input | No |
| Input Freq (MHz) | 10 - 312.5 |
| Input Type | Crystal, LVPECL, LVDS, HCSL |
| Inputs (#) | 2 |
| Length (mm) | 5 |
| MOQ | 490 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 15.16 - 1250 |
| Output Signaling | LVPECL, LVDS |
| Output Skew (ps) | 50 |
| Output Type | LVPECL, LVDS |
| Output Voltage (V) | 3.3V, 2.5V |
| Outputs (#) | 4 |
| Package Area (mm²) | 25 |
| Period Jitter Max P-P (ps) | 13.2 |
| Period Jitter Typ P-P (ps) | 0.78 |
| Phase Jitter Max RMS (ps) | 0.292 |
| Phase Jitter Typ RMS (fs) | 212 |
| Phase Jitter Typ RMS (ps) | 0.212 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Product Category | FemtoClock NG, Ultra-Low Jitter Clocks (<300 fs RMS), Programmable Clocks |
| Prog. Clock | Yes |
| Prog. Interface | I2C |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Selection Criteria | 2.5V |
| Spread Spectrum | No |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| VCO Max Freq (MHz) | 2500 |
| VCO Min Freq (MHz) | 1910 |
| Width (mm) | 5 |
| Xtal Freq (KHz) | 10 - 40 |
| Xtal Inputs (#) | 1 |
The 8T49N004I is a four output Clock Generator with selectable LVDS or LVPECL outputs. The 8T49N004I can generate any one of four frequencies from a single crystal or reference clock. The four frequencies are selected from the Frequency Selection Table (Table 3A) and are programmed via I2C interface. The four predefined frequencies are selected in the user application by two frequency selection pins. Note the desired programmed frequencies must be used with the corresponding crystal as indicated in Table 3A. Excellent phase noise performance is maintained with Renesas' 4TH Generation FemtoClock™ NG PLL technology.