Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Voltage, 1:15 Differential PECL Clock Divider and Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:PTQFP
Pkg. Code:EPG52
Lead Count (#):52
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)52
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)160
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Core Voltage (V)3.3V, 2.5V
Divider Value1, 2
Feedback InputNo
FunctionBuffer, Multiplexer, Divider
Input Freq (MHz)750
Input TypePECL
Inputs (#)2
Length (mm)10
MOQ160
Output Banks (#)4
Output Freq Range (MHz)750
Output Skew (ps)31.25
Output TypeLVPECL
Output Voltage (V)3.3V, 2.5V
Outputs (#)15
Package Area (mm²)100
Pitch (mm)0.65
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Pkg. TypePTQFP
Product CategoryClock Buffers & Drivers, Clock Dividers, Clock Multiplexers
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.4
Width (mm)10

Description

The 8T33FS6222 is a bipolar monolithic differential clock fanout buffer. Designed for most demanding clock distribution systems, the 8T33FS6222 supports various applications that require the distribution of precisely aligned differential clock signals. Using SiGe technology and a fully differential architecture, the device offers very low skew outputs and superior digital signal characteristics. Target applications for this clock driver are high-performance clock distribution in computing, networking, and telecommunication systems.