Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
2:4 LVPECL Output Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)624
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)
Country of AssemblyMALAYSIA
Country of Wafer FabricationAUSTRIA
105°C Max. Case Temp.1
Additive Phase Jitter Typ RMS (fs)32
Additive Phase Jitter Typ RMS (ps)0.032
Adjustable PhaseNo
Channels (#)1
Core Voltage (V)2.5V, 3.3V
Family Name8SLVP
FunctionBuffer, Multiplexer
Input Freq (MHz)2000
Input TypeCML, LVDS, LVPECL
Inputs (#)2
Length (mm)3
Longevity2040 Apr
MOQ624
Noise Floor (dBc/Hz)-160
Output Banks (#)1
Output Freq Range (MHz)2000
Output Skew (ps)64
Output TypeLVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)4
Package Area (mm²)9
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
Price (USD)$4.02111
Product CategoryClock Buffers & Drivers, Clock Multiplexers, RF Buffers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)3

Description

The 8SLVP1204 is a high-performance differential LVPECL fanout buffer. The device is designed for the fanout of high-frequency, very-low additive phase-noise clock and data signals. The 8SLVP1204 is characterized to operate from a 3.3V or 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVP1204 ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and four low-skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.