Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Two 1:4, low skew, low additive jitter LVDS fanout buffers
  • Two differential clock inputs
  • Differential pairs can accept the following differential input levels: LVDS and LVPECL
  • Maximum input clock frequency: 2GHz
  • Output bank skew: 35ps, (maximum)
  • Propagation delay: 300ps, (maximum)
  • Low additive RMS phase jitter, 156.25MHz (10kHz to 20MHz): 105fs, (maximum)
  • 2.5V supply voltage
  • Lead-free (RoHS 6) 28-lead VFQFN package
  • -40 °C to 85 °C ambient operating temperature

Description

The 8SLVD2104 is a high-performance differential dual 1:4 LVDS fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. The 8SLVD2104 is characterized to operate from a 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVD2104 ideal for those clock distribution applications demanding well-defined performance and repeatability. Two independent buffers with four low-skew outputs each are available. The integrated bias voltage generators enable easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.

Applied Filters: