Lead Count (#) | 40 |
Pkg. Code | NLG40 |
Pitch (mm) | 0.5 |
Pkg. Type | VFQFPN |
Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.9 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Lead Count (#) | 40 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Qty. per Reel (#) | 5000 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range (°C) | -40 to +85°C |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | Austria |
Additive Phase Jitter Typ RMS (fs) | 65 |
Additive Phase Jitter Typ RMS (ps) | 0.065 |
Adjustable Phase | No |
Channels (#) | 1 |
Core Voltage (V) | 2.5 |
Family Name | 8SLVD |
Function | Buffer, Multiplexer |
Input Freq (MHz) | 0 - 2000 |
Input Type | LVPECL, LVDS, CML |
Inputs (#) | 2 |
Length (mm) | 6 |
Longevity | 2040 Apr |
MOQ | 5000 |
Noise Floor (dBc/Hz) | -160 |
Output Banks (#) | 1 |
Output Freq Range (MHz) | 0 - 2000 |
Output Skew (ps) | 45 |
Output Type | LVDS |
Output Voltage (V) | 2.5 |
Outputs (#) | 12 |
Package Area (mm²) | 36.0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.9 |
Pkg. Type | VFQFPN |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Supply Voltage (V) | 2.5 - 2.5 |
Tape & Reel | Yes |
Thickness (mm) | 0.9 |
Width (mm) | 6 |
The 8SLVD1212 is a high-performance differential LVDS fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase noise clock and data signals. The 8SLVD1212 is characterized to operate from a 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVD1212 ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and twelve low skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.