Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Differential LVPECL-to-LVPECL/ECL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyINDIA, MALAYSIA
Country of Wafer FabricationAUSTRIA
Additive Phase Jitter Typ RMS (fs)310
Additive Phase Jitter Typ RMS (ps)0.31
Adjustable PhaseNo
Channels (#)1
Core Voltage (V)3.3
FunctionBuffer
Input Freq (MHz)2100
Input TypeCML, LVDS, LVPECL, SSTL
Inputs (#)1
Length (mm)3
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)2100
Output Skew (ps)30
Output TypeLVPECL, ECL
Output Voltage (V)3.3
Outputs (#)4
Package Area (mm²)9
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, RF Buffers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
Width (mm)3

Description

The 8S89831I is a high speed 1-to-4 Differential-to-LVPECL/ECL Fanout Buffer. The 8S89831I is optimized for high speed and very low output skew, making it suitable for use in demanding applications such as SONET, 1 Gigabit and 10 Gigabit Ethernet, and Fibre Channel. The internally terminated differential input and VREF_AC pin allow other differential signal families such as LVDS, LVHSTL and CML to be easily interfaced to the input with minimal use of external components. The device also has an output enable pin which may be useful for system test and debug purposes. The 8S89831I is packaged in a small 3mm x 3mm 16-pin VFQFN package which makes it ideal for use in space-constrained applications.