Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • One LVDS level output
  • One differential clock input pair
  • Differential input clock (IN, nIN) can accept the following signaling levels: LVPECL, LVDS, CML
  • Maximum frequency: 800MHz
  • Programmable delay range: 2.2ns to 12.5ns in 10ps steps
  • D[10:0] can accept LVPECL, LVCMOS, or LVTTL levels
  • Full 2.5V supply voltages
  • -40 °C to +85 °C ambient operating temperature
  • Lead-free (RoHS 6) package

Description

The 8S89296 is a high-performance LVDS programmable delay line. The delay can vary from 2.2ns to 12.5ns in 10ps steps. The 8S89296 is characterized to operate from a 2.5V power supply and is guaranteed over the industrial temperature range. The delay of the device varies in discrete steps based on a control word; a 10-bit long control word sets the delay in 10ps increments. Also, the input pins IN and nIN default to an equivalent low state when left floating. The control register can accept CMOS or TTL-level signals.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8S89296NLGIObsoleteN/AOut of StockVFQFPN32#Tray30490#Yese3 Sn-40 to 85°C
8S89296NLGI8ObsoleteN/AOut of StockVFQFPN32#Reel32500#0Yese3 Sn-40 to 85°C