Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
2:4 LVDS 1.8V/2.5V Fanout Buffer for 1PPS and High-Speed Clocks with Individual OE Control

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:QV0028AA
Lead Count (#):28
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)28
Carrier TypeReel
Qty. per Reel (#)4000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)50
Adjustable PhaseNo
Advanced FeaturesIndividual OE control
Channels (#)1
Input Freq (MHz)2000
Inputs (#)2
Length (mm)5
Longevity2040 Apr
MOQ4000
Moisture Sensitivity Level (MSL)1
Noise Floor (dBc/Hz)-160
Output Freq Range (MHz)2000
Output Skew (ps)10
Output TypeLVDS
Output Voltage (V)1.8V, 2.5V
Outputs (#)4
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Product CategoryClock Buffers & Drivers, RF Buffers
Reel Size (in)13
Supply Voltage (V)1.8 - 2.5
Tape & ReelYes
Thickness (mm)0.9
Width (mm)5

Description

The 8P34S1204 is a high-performance differential LVDS fanout buffer. The device is designed for the fanout of 1PPS signals or high-frequency, very low additive phase-noise clock and data signals. 

The 8P34S1204 supports fail-safe operation and is characterized to operate from a 1.8V or 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S1204 ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and four low skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the differential device input. The device is optimized for low power consumption and low additive phase noise.

The 8P34S1204-1 has an individual OE control pin for each output, which provides excellent control over the output enable functions.