Skip to main content
LVDS Frequency-Programmable VCXO

Package Information

Lead Count (#) 6
Pkg. Code CD6
Pitch (mm) 2.57
Pkg. Type CDIP
Pkg. Dimensions (mm) 7.0 x 5.0 x 1.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) NLR
HTS (US) 8542390001

Product Attributes

Lead Count (#) 6
Carrier Type Tray
Moisture Sensitivity Level (MSL) 1
Freq. Accuracy Temp. (± PPM) 20
Freq. Stability Total (± PPM) 33
Qty. per Reel (#) 0
Supply Voltage (V) 3.3 - 3.3
Qty. per Carrier (#) 364
VCO Gain Typ. (ppm/V) 7
Pb (Lead) Free Yes
Pb Free Category e4 Au
Temp. Range -40 to 85°C
Price (USD) | 1ku 20.77624
Abs. Pull Range Min. (± PPM) 4
C-C Jitter Max P-P (ps) 14
C-C Jitter Typ P-P (ps) 6
Family Name FemtoClock NG
Feedback Input No
Freq. Accuracy Init. (± PPM) 10
Function VCXO
Length (mm) 7
MOQ 364
Output Freq Range (MHz) 15.476 - 866.67, 975 - 1300
Output Type LVDS
Outputs (#) 1
Package Area (mm²) 35.0
Period Jitter Max P-P (ps) 6.000
Period Jitter Typ P-P (ps) 4.000
Phase Jitter Max RMS (fs) 630.000
Phase Jitter Max RMS (ps) 0.630
Phase Jitter Typ RMS (fs) 460.000
Phase Jitter Typ RMS (ps) 0.460
Pitch (mm) 2.57
Pkg. Dimensions (mm) 7.0 x 5.0 x 1.5
Pkg. Type CDIP
Prog. Clock No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Thickness (mm) 1.5
Width (mm) 5

Description

The 8N4SV75 is a LVDS Frequency-Programmable VCXO with very flexible frequency and pull-range programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory-programmed to any frequency in the range of 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz to the very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.