Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Fourth-generation FemtoClock NG technology
  • Factory-programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz
  • Frequency programming resolution is 218Hz and better
  • One 2.5V, 3.3V LVDS clock output
  • Output enable control (positive polarity), LVCMOS/LVTTL compatible
  • RMS phase jitter at 231.25MHz (12kHz to 20MHz): 0.48ps (typical), integer PLL feedback configuration
  • RMS phase jitter at 231.25MHz (1kHz to 40MHz): 0.50ps (typical), integer PLL feedback configuration
  • 2.5V or 3.3V supply
  • -40 °C to 85 °C ambient operating temperature
  • Available in a lead-free (RoHS 6) 6-pin ceramic package

Description

The 8N4S271 is a factory frequency-programmable crystal oscillator with very flexible frequency programming capabilities. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package.

The 8N4S271 can be factory programmed in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication, and networking end equipment requirements.

Applied Filters: