Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock NG Differential-to-3.3V, 2.5V LVPECL Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NRG10
Lead Count (#):10
Pkg. Dimensions (mm):7.0 x 5.0 x 0.9
Pitch (mm):2.54

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)364
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
C-C Jitter Max P-P (ps)30
C-C Jitter Typ P-P (ps)18
Core Voltage (V)3.3V, 2.5V
Input Freq (MHz)156.25 - 156.25
Input TypeLVPECL
Inputs (#)1
Length (mm)7
MOQ1
Operating Freq161.13281
Output Banks (#)1
Output Freq Range (MHz)161.133 - 161.133
Output SignalingLVPECL
Output TypeLVPECL
Output Voltage (V)3.3V, 2.5V
Outputs (#)1
Package Area (mm²)35
Phase Jitter Typ RMS (ps)0.567
Pitch (mm)2.54
Pkg. Dimensions (mm)7.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS)
Prog. ClockNo
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)2.5 - 3.3
Tape & ReelNo
Thickness (mm)0.9
VCO Max Freq (MHz)2600
VCO Min Freq (MHz)1950
Width (mm)5

Description

The 8N3PG10MBKI-161 is a very versatile programmable LVPECL synthesizer that can be used for OTN/SONET to Ethernet or 10GB Ethernet to OTN/SONET rate conversions. The conversion rate is pin-selectable and one of the four rates is supported at a time. In the default configuration, an input clock of 156.25MHz is converted to 161.1328125MHz output (dithering off).

The device uses Renesas' fourth-generation FemtoClock® NG technology to deliver low phase noise clocks combined with low power consumption. The RMS phase jitter at 161.1328125MHz output frequency is 0.567ps (12kHz to 20MHz integration range).