Features
- Fourth Generation FemtoClock® NG technology
- Programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz
- Two factory-programmed output frequencies
- VCO frequency programming resolution is 218Hz and better
- Factory-programmable VCXO pull range and control voltage polarity
- VCXO pull range programmable from typical ±12.5 to ±787.5ppm
- One 2.5V or 3.3V LVPECL clock output
- FSEL control input for frequency selection, LVCMOS/LVTTL compatible
- RMS phase jitter @ 622.08MHz (12kHz - 20MHz):0.46ps (typical)
- RMS phase jitter @ 622.08MHz (50kHz - 80MHz): 0.47ps (typical)
- 2.5V or 3.3V supply voltage
- -40°C to 85°C ambient operating temperature
- Lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package
Description
The 8N3DV85 is a LVPECL Dual-Frequency Programmable VCXO with very flexible frequency and pull-range programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory-programmed to any two frequencies in the range of 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz to the very high degree of frequency precision of 218Hz or better. The output frequency is selected by the FSEL pin. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Freq. Accuracy Temp. (± PPM) | Freq. Stability Total (± PPM) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8N3DV85AC-0041CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 100± PPM | 113± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3DV85AC-0041CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 100± PPM | 113± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3DV85AC-0042CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 100± PPM | 113± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3DV85AC-0042CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 100± PPM | 113± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3DV85AC-0125CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 100± PPM | 113± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3DV85AC-0125CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 100± PPM | 113± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3DV85EC-0040CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 50± PPM | 63± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3DV85EC-0040CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 50± PPM | 63± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3DV85EC-0123CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 50± PPM | 63± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3DV85EC-0123CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 50± PPM | 63± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3DV85KC-0171CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 20± PPM | 33± PPM | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3DV85KC-0171CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 20± PPM | 33± PPM | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
Filters
Applied Filters
- End Of Life NoticePDF 761 KB Mar 28, 2025
- Manual - HardwarePDF 182 KB 7WDXRDKU4E7E-5-46943 Oct 31, 2018
- Application NotePDF 192 KB 7WDXRDKU4E7E-5-57461 Jul 02, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 115 KB 7WDXRDKU4E7E-5-57294 May 07, 2014
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Product Change NoticePDF 941 KB 7WDXRDKU4E7E-5-56052 Sep 11, 2013
Recommended Documents (1)
Datasheets (1)
- Manual - HardwarePDF 182 KB 7WDXRDKU4E7E-5-46943 Oct 31, 2018
Manuals & Guides (1)
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 192 KB 7WDXRDKU4E7E-5-57461 Jul 02, 2014
Application Notes & White Papers (10)
- End Of Life NoticePDF 761 KB Mar 28, 2025
- Product Change NoticePDF 941 KB 7WDXRDKU4E7E-5-56052 Sep 11, 2013
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Description