Features
- Fourth-generation FemtoClock NG technology
- Factory-programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz
- Frequency programming resolution is 218Hz and better
- One 2.5V or 3.3V LVPECL clock output
- Output enable control (positive polarity), LVCMOS/LVTTL compatible
- LVCMOS compatible control inputs
- RMS phase jitter at 156.25MHz (12kHz to 20MHz): 0.24ps (typical), integer PLL feedback configuration
- RMS phase jitter at 156.25MHz (1kHz to 40MHz): 0.27ps (typical), integer PLL feedback configurationally
- 2.5V or 3.3V supply
- -40 °C to 85 °C ambient operating temperature
- Available in a lead-free (RoHS 6) 6-pin ceramic package
Description
The 8N3D085 is an LVPECL dual frequency-programmable crystal oscillator with very flexible frequency programming capabilities. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. It accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package.
The device can be programmed to any frequency in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218Hz or better. One of two pre-set output frequencies is selected by the FSEL pin. The extended temperature range supports wireless infrastructure, telecommunication, and networking end equipment requirements.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8N3D085EC-1179CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3D085EC-1179CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3D085KC-1064CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3D085KC-1064CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
| 8N3D085KC-1074CDI | Obsolete | N/A | Out of Stock | CDIP | 6# | Tray | 1 | 0 | 364# | Yes | e4 Au | -40 to 85°C |
| 8N3D085KC-1074CDI8 | Obsolete | N/A | Out of Stock | CDIP | 6# | Reel | 1 | 1000# | 0 | Yes | e4 Au | -40 to 85°C |
Filters
Applied Filters
- Manual - HardwarePDF 182 KB 7WDXRDKU4E7E-5-46943 Oct 31, 2018
- Application NotePDF 192 KB 7WDXRDKU4E7E-5-57461 Jul 02, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 115 KB 7WDXRDKU4E7E-5-57294 May 07, 2014
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Product Change NoticePDF 941 KB 7WDXRDKU4E7E-5-56052 Sep 11, 2013
Recommended Documents (1)
Datasheets (1)
- Manual - HardwarePDF 182 KB 7WDXRDKU4E7E-5-46943 Oct 31, 2018
Manuals & Guides (1)
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 192 KB 7WDXRDKU4E7E-5-57461 Jul 02, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014View More (9)
Application Notes & White Papers (9)
- Product Change NoticePDF 941 KB 7WDXRDKU4E7E-5-56052 Sep 11, 2013
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.