Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Five LVCMOS/LVTTL outputs up to 200MHz
  • Differential input pair can accept the following differential input levels: LVPECL, LVDS, HCSL
  • Crystal oscillator interface
  • Crystal input frequency range: 10MHz to 40MHz
  • Additive RMS phase jitter: 30fs (typical)
  • Power supply modes:
    Core/Output
    3.3V/3.3V
    2.5V/2.5V
    3.3V/2.5V
    3.3V/1.8V
    3.3V/1.5V
    2.5V/1.8V
    2.5V/1.5V
  • -40 °C to 85 °C ambient operating temperature
  • Supports case temperature up to 105 °C
  • Lead-free (RoHS 6) packaging

Description

The 8L30205 is a low skew, 1-to-5 LVCMOS/LVTTL fanout buffer. The low impedance LVCMOS/LVTTL outputs are designed to drive 50Ω series or parallel terminated transmission lines.

The 8L30205 is characterized at full 3.3V and 2.5V, mixed 3.3V/2.5V, 3.3V/1.8V, 3.3V/1.5V, 2.5V/1.8V, and 2.5V/1.5V output operating supply modes. The input clock is selected with a differential clock input or a crystal input. The differential input can be wired to accept a single-ended input. The internal oscillator circuit is automatically disabled if the crystal input is not selected.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, Clock Multiplexers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
8L30205NLGIActiveAvailableIn StockVFQFPN1ku | $1.5324#Tray10490#Yese3 Sn-40 to 85°CMALAYSIASINGAPORE
8L30205NLGI8ActiveN/AIn StockVFQFPN1ku | $1.5324#Reel12500#0Yese3 Sn-40 to 85°CMALAYSIASINGAPORE

News & Blog Posts

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?