Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Eight independent timing channels
  • Jitter output below 150fs RMS (typical)
  • Digital PLLs (DPLLs) lock to any frequency from 0.5Hz to 1GHz
  • DPLLs/Digitally Controlled Oscillators (DCOs) generate any frequency from 0.5Hz to 1GHz
  • DCO outputs can be aligned in phase and frequency with the outputs of any DPLL or DCO
  • DPLLs comply with ITU-T G.8262 for Synchronous Ethernet (SyncE)
  • IEEE 1588 Support:
    • DCOs can be controlled by external IEEE 1588 software to synthesize Precision Time Protocol (PTP)/IEEE 1588 clocks with frequency resolution less than 1.11x10-16
    • Combo Bus simplifies compliance with ITU-T G.8273.2
    • Precise (1ps) resolution for phase measurement and control
    • All outputs/inputs can be configured to decode/encode PWM clock signals
    • PWM can be used to transmit and receive embedded frame and sync pulses; as well as Time of Day (ToD) and other data
  • Device requires a crystal oscillator or fundamental-mode crystal: 25MHz to 54MHz
  • Optional XO_DPLL input allows a wider range for XO, TCXO, or OCXO frequencies from 1MHz to 150MHz for applications that require a local oscillator with high stability
  • Serial processor ports support 1MHz I²C or 50MHz SPI

Description

The 8A34001 system synchronizer for IEEE 1588 generates ultra-low jitter, precision timing signals based on the IEEE 1588 Precision Time Protocol (PTP) and Synchronous Ethernet (SyncE). The device can be used as a single timing and synchronization source for a system or two of these devices can be used as a redundant pair for improved system reliability. Digitally Controlled Oscillators (DCOs) are available to be controlled by IEEE 1588 clock recovery servo software running on an external processor. The device supports physical layer timing with Digital PLLs (DPLLs) and other timing blocks necessary to implement a Synchronous Equipment Timing Source (SETS) for SyncE. The DCOs can be controlled using IEEE 1588 information alone, or they can combine IEEE 1588 time information with physical layer frequency information from SyncE in accordance with ITU-T G.8273.2. The 8A34001 can be used to actively measure and compensate for clock propagation delays across backplanes and across circuit boards to ensure the distribution of accurate time and phase with minimal time error between IEEE 1588 Time Stamp Units (TSUs) in a system. The device supports multiple independent channels that control IEEE 1588 clock synthesis, SyncE clock generation, jitter attenuation, and universal frequency translation. Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 28Gbps; as well as CPRI/OBSAI, SONET/SDH and PDH interfaces and IEEE 1588 TSUs.

To easily implement synchronization in IEEE 1588 systems, Renesas offers PTP Clock Manager Software for free under license.

Parameters

AttributesValue
Diff. Outputs12
Output Freq Range (MHz)5.0E-7 - 1000
Diff. Inputs8
Output TypeHSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)16
Input Freq (MHz)5.0E-7 - 1000
Channels (#)8
FunctionSystem Synchronizer
Input TypeHCSL, LVDS, LVHSTL, LVPECL, SSTL
Output Banks (#)8
Core Voltage (V)2.5V, 3.3V
Output Voltage (V)1.2V, 1.5V, 1.8V, 2.5V, 3.3V
Product CategoryIEEE 1588, ClockMatrix, Ultra-Low Jitter Clocks (<300 fs RMS), Jitter Attenuators, Network Synchronization, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA10.0 x 10.0 x 1.21440.8
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
8A34001E-000AJGActiveAvailable2040 AprIn StockCABGA1ku | $36.48144#Tray30168#Yese1 SnAgCu-40 to 85°CPHILIPPINESSINGAPORE
8A34001E-000AJG8ActiveN/A2040 AprIn StockCABGA1ku | $36.48144#Reel31500#0Yese1 SnAgCu-40 to 85°CPHILIPPINESSINGAPORE
8A34001B-000AJGObsoleteN/AOut of StockCABGA144#Tray30168#Yese1 SnAgCu-40 to 85°C
8A34001B-000AJG8ObsoleteN/AOut of StockCABGA144#Reel31500#0Yese1 SnAgCu-40 to 85°C
8A34001C-000AJGObsoleteN/AOut of StockCABGA144#Tray30168#Yese1 SnAgCu-40 to 85°C
8A34001C-000AJG8ObsoleteN/AOut of StockCABGA144#Reel31500#0Yese1 SnAgCu-40 to 85°C
8A34001PB-000AJGObsoleteN/AOut of StockCABGA144#Tray30168#Yese1 SnAgCu-40 to 85°C
8A34001PB-000AJG8ObsoleteN/AOut of StockCABGA144#Reel31500#0Yese1 SnAgCu-40 to 85°C
8A34001PC-000AJGObsoleteN/AOut of StockCABGA144#Tray30168#Yese1 SnAgCu-40 to 85°C
8A34001PC-000AJG8ObsoleteN/AOut of StockCABGA144#Reel31500#0Yese1 SnAgCu-40 to 85°C

Renesas Boards & Kits

Support Communities

  1. 8a34001 SYS APLL/DPLL is not locked on VCK190

    Hi, I have Xilinx VCK190 evaluation board has 8a34001 SMU. 8a34001’s Q5 is connected to J328 (8A34001_Q5_OUT_P) SMA connector. I want to generate clock to J328 and probe with osciloscope test purpose for now. I will connect to jitter cleaner in future. My IDT Timing Commander ...

    Apr 11, 2023
  2. 8A34001 Hardware Design Guide

    Hi Team, I am looking for a detailed hardware design manual for the 8A34001. I have reviewed the info available in the design checklist. Specifically I am looking for info on: Recommended caps values and qty for all supplies - VDDO, VDD_DCO, VDDA_XX, etc.

    Oct 1, 2022
  3. 8a34001 ToD phase sync

    Hi, According to 8A34001 datasheet The ToD accumulator tracks the input reference clock or packet stream that the DPLL is locked to, andsynchronizes the output clocks and a 1PPS sync pulse signal generated from the same DPLL. Is it possible to synchronize DPPL0, DPLL1, DPLL2 outputs with each other? Best ...

    Aug 14, 2023
View All Results from Support Communities (26)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?