Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Skew, 1-to-9 Differential-to-LVCMOS/LVTTL Zero Delay Buffer

Package Information

Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
C-C Jitter Typ P-P (ps)100
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)100
Input TypeHCSL, HSTL, LVCMOS, LVDS, LVPECL, SSTL
Inputs (#)2
Length (mm)7
MOQ1000
Output Banks (#)4
Output Freq Range (MHz)25 - 180
Output Skew (ps)375
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)9
Package Area (mm²)49
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Product CategoryZero Delay Buffers
Prog. ClockNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.4
Width (mm)7

Description

The 87951I is a low voltage, low skew 1-to-9 Differential-to-LVCMOS/LVTTL Cock Generator. The CS87951I has two selectable clock inputs. The single ended clock input accepts LVCMOS or LVTTL input levels. The CLK1, nCLK1 pair can accept most standard differential input levels. With output frequencies up to 180MHz, the 87951I is targeted for high performance clock applications. Along with a fully integrated PLL, the 87951I contains frequency configurable outputs and an external feedback input for regenerating clocks with "zero delay".