Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • One differential input LVPECL reference clock
  • Differential pair can accept the following differential input levels: LVPECL, LVDS, CML, SSTL
  • Integrated input termination resistors
  • One bank of three LVPECL outputs (÷1 frequency-divided)
  • One bank of three LVPECL outputs (÷4 frequency-divided)
  • One bank of two LVPECL outputs (÷4 frequency-divided)
  • Two banks of three LVDS outputs (÷4 frequency-divided)
  • One bank of six LVDS outputs (÷4 frequency-divided)
  • Total of twenty differential clock outputs
  • Maximum input frequency: 650MHz
  • Maximum output frequency: 650MHz (÷1 outputs)
  • Maximum output frequency: 162.5MHz (÷4 outputs)
  • LVCMOS interface levels for all control inputs
  • Output skew: 70ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Full 2.5V supply voltage
  • Available in lead-free (RoHS 6) package
  • -40°C to 85°C ambient operating temperature

Description

The 874328I-01 is a high-performance differential ÷1 and ÷4 clock divider and fanout buffer. The device is designed for the frequency-division and signal fanout of high-frequency, low phase-noise clock signals. The differential input signal is frequency divided by ÷1 and ÷4. Three LVPECL and three LVDS output banks are provided with a total of twenty differential outputs. The 874328I-01 is characterized to operate from a 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 874328I-01 ideal for those clock distribution applications demanding well-defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
874328BYI-01LFObsoleteN/AIn StockTQFP64#Tray30160#Yese3 Sn-40 to 85°C
874328BYI-01LFTObsoleteN/AIn StockTQFP64#Reel3500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?