Skip to main content
÷1/÷2 Differential-to-LVDS Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Input TypeLVDS, LVPECL, LVHSTL, SSTL, HCSL, LVCMOS, GTL
Qty. per Reel (#)0
Qty. per Carrier (#)97
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)170
Additive Phase Jitter Typ RMS (ps)0.17
Core Voltage (V)3.3
Divider Value1, 2
FunctionDivider
Input Freq (MHz)1000
Inputs (#)1
Length (mm)4.9
MOQ97
Output Banks (#)1
Output Freq Range (MHz)1000
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)19.1
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Pkg. TypeSOIC
Product CategoryClock Buffers & Drivers
PublishedNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.5
Width (mm)3.9

Description

The 87421I is a high performance ÷1/÷2 Differential-to-LVDS Clock Generator. The CLK, nCLK pair can accept most standard differential input levels. The 87421I is characterized to operate from a 3.3V power supply. Guaranteed part-to-part skew characteristics make the 87421I ideal for those clock distribution applications demanding well defined performance and repeatability.