Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Third generation FemtoClock® technology
  • Low phase noise zero delay buffer
  • Low skew outputs
  • One LVCMOS/LVTTL clock input
  • Two LVCMOS/LVTTL outputs
  • Phase noise: -125dBc/Hz @1kHz offset
  • -130dBc/Hz @100kHz offset
  • Cycle-to-cycle jitter: 60ps (maximum)
  • 0°C to 70°C ambient operating temperature
  • Full 3.3V supply voltage

Description

The 87002-05 is a 1:2 LVCMOS/LVTTL low phase noise Zero Delay Buffer and is optimized for audio frequencies. The device uses third generation FemtoClock® Technology for an optimum of high frequency and excellent phase jitter performance, combined with a low power consumption. The device utilizes an internal feedback loop therefore eliminating the complexity of an external feedback loop. The device utilizes a 3.3V supply and is packaged in a small, lead-free (RoHS 6) 8-lead SOIC package.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
87002BM-05LFObsoleteN/AOut of StockSOIC8#Tube1097#Yese3 Sn0 to 70°C
87002BM-05LFTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?