Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
2:2 Differential-to-LVPECL/LVDS Clock Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)21
Additive Phase Jitter Typ RMS (ps)0.021
Adjustable PhaseNo
Advanced FeaturesUniversal outputs
Channels (#)1
Core Voltage (V)2.5V, 3.3V
FunctionBuffer, Multiplexer
Input Freq (MHz)3000
Input TypeCML, LVDS, LVPECL, SSTL
Inputs (#)2
Length (mm)5
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)3000
Output Skew (ps)25
Output TypeLVDS, LVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)2
Package Area (mm²)22
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryClock Buffers & Drivers, Clock Multiplexers, RF Buffers
Prog. InterfacePin select
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

Description

The 859S0212I is a 2:2 Differential-to-LVPECL/ LVDS Clock Multiplexer which can operate up to 3GHz. The 859S0212I has 2 selectable differential PCLKx, nPCLKx clock inputs. The PCLKx, nPCLKx input pairs can accept LVPECL, LVDS, CML or SSTL levels. The fully differential architecture and low propagation delay make it ideal for use in clock distribution circuits. The clock select pin has an internal pulldown resistor.