Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Skew,1-to-2,Differential-To-CML Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)624
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)42
Additive Phase Jitter Typ RMS (ps)0.042
Adjustable PhaseNo
Channels (#)1
Core Voltage (V)2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)2000
Input TypeCML, LVDS, LVPECL, SSTL
Inputs (#)1
Length (mm)3
MOQ624
Output Banks (#)1
Output Freq Range (MHz)2000
Output Skew (ps)25
Output TypeCML
Output Voltage (V)2.5V, 3.3V
Outputs (#)2
Package Area (mm²)9
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, RF Buffers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)3

Description

The 858S011I is a high speed 1-to-2 Differential-to-CML Fanout Buffer. The 858S011I is optimized for high speed and very low output skew, making it suitable for use in demanding applications such as SONET, 1 Gigabit and 10 Gigabit Ethernet, and Fibre Channel. The internally terminated differential input and VREF_AC pin allow other differential signal families such as LVDS, LVPECL, SSTL and CML to be easily interfaced to the input with minimal use of external components. The 858S011I is packaged in a small 3mm x 3mm 16-pin VFQFN package which makes it ideal for use in space-constrained applications.