Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four differential LVDS output pairs
  • One single-ended LVCMOS/LVTTL input
  • CLK can accept the following input levels: LVCMOS, LVTTL
  • Maximum output frequency: 250MHz
  • Translates single-ended input signals to LVDS levels
  • Additive phase jitter, RMS: 0.16ps (typical)
  • Output skew: 55ps (maximum)
  • Part-to-part skew: 350ps (maximum)
  • Propagation delay: 1.62ns (maximum)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 854105 is a low skew, high performance 1-to-4 LVCMOS/LVTTL-to-LVDS Clock Fanout Buffer. Utilizing Low Voltage Differential Signaling (LVDS), the 854105 provides a low power, low noise solution for distributing clock signals over controlled impedances of 100Ω. The 854105 accepts an LVCMOS/LVTTL input level and translates it to LVDS output levels. Guaranteed output and part-to-part skew characteristics make the 854105 ideal for those applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
854105AGLFObsoleteN/AIn StockTSSOP16#Tube1096#Yese3 Sn0 to 70°C
854105AGLFTObsoleteN/AIn StockTSSOP16#Reel12500#0Yese3 Sn0 to 70°C