Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four differential LVDS output pairs
  • One differential clock input pair
  • CLK/nCLK can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Each output has an individual OE control
  • Maximum output frequency: 700MHz
  • Translates differential input signals to LVDS levels
  • Additive phase jitter, RMS: 0.232ps (typical)
  • Output skew: 50ps (maximum)
  • Part-to-part skew: 350ps (maximum)
  • Propagation delay: 1.3ns (maximum)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) packages

Description

The 854104 is a low skew, high performance 1-to-4 Differential-to-LVDS Clock Fanout Buffer and a member of the HiPerClockS™ family of High Performance Clock Solutions from IDT. Utilizing Low Voltage Differential Signaling (LVDS), the 854104 provides a low power, low noise, solution for distributing clock signals over controlled impedances of 100?. The 854104 accepts a differential input level and translates it to LVDS output levels. Guaranteed output and part-to-part skew characteristics make the 854104 ideal for those applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
854104AGLFObsoleteN/AIn StockTSSOP16#Tube1096#Yese3 Sn0 to 70°C
854104AGLFTObsoleteN/AIn StockTSSOP16#Reel12500#0Yese3 Sn0 to 70°C