Pkg. Type: | TSSOP |
Pkg. Code: | PGG24 |
Lead Count (#): | 24 |
Pkg. Dimensions (mm): | 7.8 x 4.4 x 1.0 |
Pitch (mm): | 0.65 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Lead Count (#) | 24 |
Carrier Type | Tube |
Moisture Sensitivity Level (MSL) | 1 |
Qty. per Reel (#) | 0 |
Qty. per Carrier (#) | 62 |
Pb (Lead) Free | Yes |
Pb Free Category | e3 Sn |
Temp. Range (°C) | 0 to 70°C |
Additive Phase Jitter Typ RMS (fs) | 167 |
Additive Phase Jitter Typ RMS (ps) | 0.167 |
Core Voltage (V) | 3.3 |
Function | Buffer |
Input Freq (MHz) | 0 - 700 |
Input Type | HCSL, HSTL, LVDS, LVPECL, SSTL |
Inputs (#) | 1 |
Length (mm) | 7.8 |
MOQ | 124 |
Output Banks (#) | 1 |
Output Freq Range (MHz) | 0 - 700 |
Output Skew (ps) | 50 |
Output Type | LVDS |
Output Voltage (V) | 3.3 |
Outputs (#) | 8 |
Package Area (mm²) | 34.3 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 7.8 x 4.4 x 1.0 |
Pkg. Type | TSSOP |
Published | No |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Thickness (mm) | 1.0 |
Width (mm) | 4.4 |
The 85408 is a low skew, high performance 1-to-8 Differential-to-LVDS Clock Distribution Chip from IDT. The 85408 CLK, nCLK pair can accept most differential input levels and translates them to 3.3V LVDS output levels. Utilizing Low Voltage Differential Signaling (LVDS), the 85408 provides a low power, low noise, low skew, point-to-point solution for distributing LVDS clock signals. Guaranteed output and part-to-part skew specifications make the 85408 ideal for those applications demanding well defined performance and repeatability.