Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Five 3.3V differential LVPECL output pairs
  • Selectable differential CLKx, nCLKx input pairs
  • CLKx, nCLKx input pairs can accept the following differential levels: LVDS, LVPECL, LVHSTL, and HCSL levels
  • Maximum output frequency: 650MHz
  • Translates any single-ended input signal to 3.3V LVPECL levels with resistor bias on nCLKx inputs
  • Output skew: 60ps (maximum)
  • Part-to-Part skew: 300ps (maximum)
  • Propagation delay: 2.1ns (maximum)
  • Full 3.3V supply mode
  • -40 °C to 85 °C ambient operating temperature
  • Lead-free (RoHS 6) package

Description

The ICS85304I-01 is a low-skew, high-performance 1-to-5 differential-to-3.3V LVPECL fanout buffer. The ICS85304I-01 has two selectable clock inputs. The CLKx, nCLKx pairs can accept most standard differential input levels. The clock enable is internally synchronized to eliminate runt clock pulses on the outputs during asynchronous assertion/de-assertion of the clock enable pin.

Guaranteed output and part-to-part skew characteristics make the ICS85304I-01 ideal for those applications demanding well-defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
85304AGI-01LFObsoleteN/AIn StockTSSOP20#Tube1074#Yese3 Sn-40 to 85°C
85304AGI-01LFTObsoleteN/AOut of StockTSSOP20#Reel13000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?