Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Skew,1-to-16,Differential-to-2.5V LVPECL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)250
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Core Voltage (V)3.3
FunctionBuffer
Input Freq (MHz)500
Input TypeHCSL, HSTL, LVDS, LVPECL, SSTL
Inputs (#)1
Length (mm)7
MOQ250
Output Banks (#)1
Output Freq Range (MHz)500
Output Skew (ps)50
Output TypeLVPECL
Output Voltage (V)2.5
Outputs (#)16
Package Area (mm²)49
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.4
Width (mm)7

Description

The 8530 is a low skew, 1-to-16 Differential-to- 2.5V LVPECL Fanout Buffer. The CLK, nCLK pair can accept most standard differential input levels. The high gain differential amplifier accepts peak-to-peak input voltages as small as 150mV, as long as the common mode voltage is within the specified minimum and maximum range. Guaranteed output and part-to-part skew characteristics make the 8530 ideal for those clock distribution applications demanding well defined performance and repeatability.