Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four differential LVHSTL compatible outputs
  • Selectable LVCMOS / LVTTL clock inputs for redundant and multiple frequency fanout applications
  • Maximum output frequency: 266MHz
  • Translates LVCMOS and LVTTL levels to LVHSTL levels
  • Output skew: 35ps (maximum)
  • Part-to-part skew: 150ps (maximum)
  • Propagation delay: 1.9ns (maximum)
  • 3.3V core, 1.8V operating supply
  • 0°C to 70°C ambient operating temperature
  • Industrial temperature information available upon request
  • Available in lead-free RoHS compliant package

Description

The 8525 is a low skew, high performance 1-to-4 LVCMOS-to-LVHSTL fanout buffer. The 8525 has two selectable clock inputs thataccept LVCMOS or LVTTL input levels and translate them to LVHSTL levels. The clock enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8525 ideal for those applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8525BGLFObsoleteN/AOut of StockTSSOP20#Tube1074#Yese3 Sn0 to 70°C
8525BGLFTObsoleteN/AOut of StockTSSOP20#Reel13000#0Yese3 Sn0 to 70°C

Support Communities

  1. USBX HID device stuck in device stack init when interrupt OUT is enabled

    Hi, I am trying to setup a HID device with interrupt-in/out on endpoint 1. however when i enable interrupt out, the firmware is stuck in a loop in the _ux_device_stack_initialize  function, I dont have the USBX source so i dont know why it is ...

    Jun 27, 2017
  2. Crash on hw_cpm_pll_sys_on()

    Hi, I have two da14683 USB Development Kit. In my system_init() function I call  cm_sys_clk_init(sysclk_PLL96); to speed up.    cm_sys_clk_init() calls in turn this code where in switch_to_pll(). if (cm_poll_xtal16m_ready()) { switch_to_xtal16(); if ((type == sysclk_PLL48 ...

    Apr 27, 2020
  3. AI Demo- RZ/V2L

    Hi, We are trying to run the AI demo given in link "https://renesas-rz.github.io/rzv_ai_sdk/latest/" . This has kernel version "5.10.175", but we are testing our RZ/V2L platform in "5.10.184" kernel version. Can you ...

    Mar 19, 2024
View All Results from Support Communities (8)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?