Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two differential HSTL outputs
  • One LVCMOS/LVTTL clock input
  • CLK input can accept the following input levels: LVCMOS or LVTTL
  • Maximum output frequency: 350MHz
  • Part-to-Part skew: 500ps (maximum)
  • Propagation delay: 1.55ns (maximum)
  • VOH: 1.4V (maximum)
  • Output crossover voltage: 0.5V to 0.9V
  • Full 3.3V operating supply voltage
  • -40 °C to 85 °C ambient operating temperature
  • Lead-free RoHS compliant packaging

Description

The ICS85222I-02 is a 1-to-2 LVCMOS/LVTTL-to-differential HSTL translator. The ICS85222I-02 has one single-ended clock input. The single-ended clock input accepts LVCMOS or LVTTL input levels and translates them to HSTL levels. The small outline 8-pin SOIC package makes this device ideal for applications where space, high performance, and low power are important.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
85222AMI-02LFObsoleteN/AOut of StockSOIC8#Tube1097#Yese3 Sn-40 to 85°C
85222AMI-02LFTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?