Skip to main content

Features

  • 1-to-2 LVCMOS/LVTTL to HSTL fanout buffer
  • Output voltage high: 1.4V (maximum)
  • Translates single-ended input signals to HSTL output levels
  • Output frequency range: 0 - 350MHz
  • Part to part skew: 250ps (maximum)
  • Output skew: 25 ps (maximum)
  • Voltage supply: 3.3V
  • 0°C to 70°C ambient operating temperature

Description

The 85222-02 is a 1-to-2 LVCMOS / LVTTL-to- Differential HSTL translator. The 85222-02 has one single ended clock input. The single-ended clock input accepts LVCMOS or LVTTL input levels and translates them to HSTL levels. The small outline 8-pin SOIC package makes this device ideal for applications where space, high performance and low power are important.

Applied Filters: