Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two differential HCSL output pairs
  • Two selectable differential clock input pairs
  • CLKx, nCLKx pairs can accept HCSL level inputs
  • Low level input detection on selected input (latched)
  • Maximum Input frequency : 250MHz
  • Output skew: 5ps (typical)
  • Propagation delay: 1.4ns (typical)
  • Additive RMS phase jitter at 133.33MHz (12kHz - 20MHz): 0.151ps (typical)
  • Full 3.3V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) packages

Description

The 851S201I is a high performance 2:2 Differential-to-HCSL Multiplexer with a 2 output fanout buffer. The 851S201I operates up to 250MHz and accepts HCSL and other low level differential inputs levels. Input level detection circuitry is available to flag input levels that drops below a specified value and on the selected input. This signal is latched until the status is reset via the alarm reset input. The 851S201I is packaged in a small 3 x 3 mm 16 lead VFQFN package, making it ideal for use on space constrained boards.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
851S201CKILFObsoleteN/AOut of StockVFQFPN16#Tray30624#Yese3 Sn-40 to 85°C
851S201CKILFTObsoleteN/AOut of StockVFQFPN16#Reel32500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?