Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 7 LVDS differential output at 125MHz
  • 1 LVCMOS/LVTTL single-ended outputs at 125MHz
  • Selectable crystal oscillator interface or LVCMOS/LVTTL single-ended input and PLL bypass from a single select pin
  • Output enable signal for three LVDS outputs
  • RMS phase jitter @ 125MHz, using a 25MHz crystal
  • (1.857MHz - 20MHz): 0.278ps (typical)
  • PCI Express (2.5Gb/s) and Gen 2 (5 Gb/s) jitter compliant
  • Full 3.3V supply mode
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 844S0258-07 is an eight output synthesizer optimized to generate Gigabit and 10 Gigabit Ethernet clocks. Using a 25MHz, 18pF parallel resonant crystal, the device will generate 125MHz clocks with mixed LVDS and LVCMOS/ LVTTL output levels. 844S0258-07 uses IDT's 3rd generation low phase noise VCO technology and can achieve <1ps typical RMS phase jitter, easily meeting Ethernet jitter requirements. 844S0258-07 is packaged in a small, 32-pin VFQFN package that is optimum for applications with space limitations.

Applied Filters: