Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock Crystal-to-LVDS Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG8
Lead Count (#):8
Pkg. Dimensions (mm):3.1 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
App Jitter CompliancePCIe Gen1, PCIe Gen2
ArchitectureCommon
Core Voltage (V)3.3
Diff. Output SignalingLVDS
Diff. Outputs1
Diff. Termination Resistors1
Input Freq (MHz)24.5 - 34
Input TypeCrystal
Inputs (#)1
Length (mm)3.1
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)100 - 100, 125 - 125
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)1
PLLYes
Package Area (mm²)13.6
Phase Jitter Typ RMS (ps)0.773
Pitch (mm)0.65
Pkg. Dimensions (mm)3.1 x 4.4 x 1.0
Pkg. TypeTSSOP
Power Consumption Typ (mW)314
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS), PCI Express Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4
Xtal Freq (MHz)25 - 25

Description

The 844201-45 is a PCI Express® Clock Generator. The 844201-45 can synthesize 100MHz or 125MHz reference clock frequencies with a 25MHz crystal. The 844201-45 has excellent phase jitter performance and is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.